Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Hose for vacuum and compressed-air systems
External diameter D | 86 mm |
Internal diameter d | 75 mm |
Length max. | 15 m |
Material hose | PU, wire spiral, antistatic |
Bending radius min. | 66 mm |
Pressure range (operating pressure) | -0.50 ... 1.69 bar |
Operating temperature | -40 ... 90 °C |
Attribute | Value |
---|---|
d | 75 mm |
D | 86 mm |
Attribute | Value |
---|---|
Hose type | 86-75 |
Pressure range (operating pressure) | -0.50 ... 1.69 bar |
Operating temperature | -40 ... 90 °C |
Bending radius min. | 66 mm |
Length max. | 15 m |
Weight/Meter | 1050 g/m |
Weight/Meter | 1.05 kg/m |
Material hose | PU, wire spiral, antistatic |
Product family | VSL |
Ordering information: VSL 86-75 PU-DS-AS TR
Vacuum/compressed air hose VSL is delivered in the desired length.
Available accessories: hose clamp