Vacuum / Compressed Air Hoses VSL

  • Hose connections in vacuum systems
  • Polyurethane (PU) hoses for energy distribution systems

Our Highlights...

  • Vacuum hoses with internal diameters from 2 to 75 mm
  • Wide range of materials

Your Benefits...

  • Wide range of sizes permits optimization for best evacuation time and flow resistance
  • Suitable hoses for all applications
 

Individual items in the product family Vacuum / Compressed Air Hoses VSL

Internal diameter d
50,00  
 

VSL 60-50 HV PU-DS
10.07.09.00076
Hose for vacuum and compressed-air systems
External diameter D: 60 mm
Internal diameter d: 50 mm
Length (max): 10 m
Material: PU, with wire spiral
Installation radius (min): 145 mm
Pressure range (operating pressure):
-0.96 ... 3.20 bar
Ambient temperature: -20 ... 90 °C
VSL 60-50 20 PUR-AS
10.07.09.00020
Hose for vacuum and compressed-air systems
External diameter D: 60 mm
Internal diameter d: 50 mm
Length L: 20 m
Material: PUR, antistatic
Installation radius (min): 35 mm
Colour: Transparent
Pressure range (operating pressure):
-0.82 ... 2.48 bar
Ambient temperature: -40 ... 90 °C
VSL 61-50 PVC-DS
10.07.09.00033
Hose for vacuum and compressed-air systems
External diameter D: 61 mm
Internal diameter d: 50 mm
Length (max): 10 m
Material: PVC, with wire spiral
Installation radius (min): 90 mm
Pressure range (operating pressure):
-0.78 ... 1.50 bar
Ambient temperature: -20 ... 70 °C