Vacuum / Compressed Air Hoses VSL

  • Hose connections in vacuum systems
  • Polyurethane (PU) hoses for energy distribution systems

Our Highlights...

  • Vacuum hoses with internal diameters from 2 to 75 mm
  • Wide range of materials

Your Benefits...

  • Wide range of sizes permits optimization for best evacuation time and flow resistance
  • Suitable hoses for all applications
 

Individual items in the product family Vacuum / Compressed Air Hoses VSL

Internal diameter d
60,00  
 

VSL 71-60 PVC-DS
10.07.09.00012
Hose for vacuum and compressed-air systems
External diameter D: 71 mm
Internal diameter d: 60 mm
Length (max): 25 m
Material: PVC, with wire spiral
Installation radius (min): 110 mm
Colour: grey
Pressure range (operating pressure):
-0.73 ... 1.27 bar
Ambient temperature: -20 ... 70 °C
VSL 71-60 PU-DS-AS
10.07.09.00065
Hose for vacuum and compressed-air systems
External diameter D: 71 mm
Internal diameter d: 60 mm
Length (max): 15 m
Material: PU, wire spiral, antistat
Installation radius (min): 156 mm
Colour: Transparent
Pressure range (operating pressure):
-1.00 ... 2.92 bar
Ambient temperature: -40 ... 90 °C
VSL 71-60 PU-DS-AS
10.07.09.00034
Hose for vacuum and compressed-air systems
External diameter D: 71 mm
Internal diameter d: 60 mm
Length (max): 20 m
Material: PU, wire spiral, antistat
Installation radius (min): 40 mm
Colour: Transparent
Pressure range (operating pressure):
-0.69 ... 2.09 bar
Ambient temperature: -40 ... 90 °C