Vacuum / Compressed Air Hoses VSL

  • Hose connections in vacuum systems
  • Polyurethane (PU) hoses for energy distribution systems

Our Highlights...

  • Vacuum hoses with internal diameters from 2 to 75 mm
  • Wide range of materials

Your Benefits...

  • Wide range of sizes permits optimization for best evacuation time and flow resistance
  • Suitable hoses for all applications
 

Individual items in the product family Vacuum / Compressed Air Hoses VSL

 

  1. 1
  2. 2
  3. 3
VSL 12-9 PE
10.07.09.00050
Hose for vacuum and compressed-air systems
External diameter D: 12 mm
Internal diameter d: 9 mm
Length (max): 100 m
Material: PE
Installation radius (min): 70 mm
Pressure range (operating pressure):
-0.95 ... 10.00 bar
Ambient temperature: -20 ... 70 °C
VSL 12-9 PU
10.07.09.00037
Hose for vacuum and compressed-air systems
External diameter D: 12 mm
Internal diameter d: 9 mm
Length (max): 50 m
Material: PU
Installation radius (min): 70 mm
Pressure range (operating pressure):
-0.95 ... 10.00 bar
Ambient temperature: -20 ... 90 °C
VSL 14-11 PU
10.07.09.00038
Hose for vacuum and compressed-air systems
External diameter D: 14 mm
Internal diameter d: 11 mm
Length (max): 50 m
Material: PU
Installation radius (min): 100 mm
Pressure range (operating pressure):
-0.95 ... 10.00 bar
Ambient temperature: -20 ... 90 °C
VSL 15-9 PVC-G
10.07.09.00005
Hose for vacuum and compressed-air systems
External diameter D: 15 mm
Internal diameter d: 9 mm
Length (max): 50 m
Material: PVC, with textile layer
Installation radius (min): 50 mm
Pressure range (operating pressure):
-0.95 ... 10.00 bar
Ambient temperature: -20 ... 65 °C
VSL 18-12 PVC-DS
10.07.09.00016
Hose for vacuum and compressed-air systems
External diameter D: 18 mm
Internal diameter d: 12 mm
Length (max): 30 m
Material: PVC, with wire spiral
Installation radius (min): 85 mm
Pressure range (operating pressure):
-0.90 ... 5.00 bar
Ambient temperature: -15 ... 65 °C
VSL 21-12 PVC-G
10.07.09.00006
Hose for vacuum and compressed-air systems
External diameter D: 21 mm
Internal diameter d: 12 mm
Length (max): 50 m
Material: PVC, with textile layer
Installation radius (min): 80 mm
Pressure range (operating pressure):
-0.95 ... 10.00 bar
Ambient temperature: -20 ... 65 °C
VSL 26-19 PVC-DS
10.07.09.00007
Hose for vacuum and compressed-air systems
External diameter D: 26 mm
Internal diameter d: 19 mm
Length (max): 50 m
Material: PVC, with wire spiral
Installation radius (min): 85 mm
Pressure range (operating pressure):
-0.90 ... 5.00 bar
Ambient temperature: -15 ... 65 °C
VSL 27-20 PU-DS-AS
10.07.09.00047
Hose for vacuum and compressed-air systems
External diameter D: 27 mm
Internal diameter d: 20 mm
Length (max): 20 m
Material: PU, wire spiral, antistat
Installation radius (min): 17 mm
Colour: Transparent
Pressure range (operating pressure):
-1.00 ... 4.72 bar
Ambient temperature: -40 ... 90 °C
VSL 33-25 PU-DS-AS
10.07.09.00051
Hose for vacuum and compressed-air systems
External diameter D: 33 mm
Internal diameter d: 25 mm
Length (max): 20 m
Material: PU, wire spiral, antistat
Installation radius (min): 20 mm
Colour: Transparent
Pressure range (operating pressure):
-1.00 ... 3.86 bar
Ambient temperature: -40 ... 90 °C
VSL 33-25 PVC-DS
10.07.09.00041
Hose for vacuum and compressed-air systems
External diameter D: 33 mm
Internal diameter d: 25 mm
Length (max): 50 m
Material: PVC, with wire spiral
Installation radius (min): 95 mm
Pressure range (operating pressure):
-0.85 ... 4.00 bar
Ambient temperature: -15 ... 65 °C

  1. 1
  2. 2
  3. 3