Service and installation products

  • For vacuum system service and assembly

Our Highlights...

  • Comprehensive range of specialist vacuum products

Your Benefits...

  • Vacuum-compatible system design
  • Work can be performed safely and reliably
 

Individual items in the product family Service and installation products

WART VAM63-VSL-Nadel
10.07.11.00024
Maintenance set
Type: VAM63-VSL-Nadel
SPRAY LECKSUCH NOW
10.07.11.00023
Spray
Text: Detection spray leakage
Type: NOW
FETT ISOFLEX-TOPAS
10.07.11.00022
Grease
Type: Lubricating grease
Type: ISOFLEX-TOPAS
KLEB-STOF CYANACRYL LOCTITE-401 SPEZ
10.07.08.00258
Adhesive
Type: Cyanacrylat
Type: LOCTITE
Type: 401
Type: SPEZ
Filling quantity: 3 g
ERS TEFLON-BD
10.07.08.00257
Set of spare parts
contains: Teflon tape
KLEB-STOF LOCTITE-243 MITT-FEST
10.07.08.00256
Adhesive
Type: LOCTITE
Type: 243
Type: MITT-FEST
Filling quantity: 10 g
Colour: blue
KLEB-STOF LOCTITE-221 NIED-FEST
10.07.08.00255
Adhesive
Type: LOCTITE
Type: 221
Type: NIED-FEST
Filling quantity: 10 g
EJEK-TEST SMPi/SCPi
10.02.02.03588
Ejector tester
for: Compact ejectors SMPi/SCPi
DICH-MASS Elastosil-E4 90ml
27.03.04.00013
Sealing compound
Type: Elastosil-E4
Filling quantity: 90 ml