Vacuum / Compressed Air Distributors VTR

  • Distribution of vacuum in systems with several suction cups and central vacuum generator
  • Distribution of compressed air in systems with several distributed vacuum generators
Product Highlights
  • Optimized flow restrictor due to large dimensioned cross sections and coordinated inlets and outlets
  • Various sizes for optimizing evacuation time and flow resistance
  • Suitable solution for a complete installation thanks to coordinated sizes
  • Distributor made of POM or high-strength aluminum with mounting holes
  • 5 and 9-way distributor
  • Connections: 1/8”, G1/4”, G3/8”, G1/2”, G3/4” and G1”
The matching documentation for this product is available in this section.

Documents

Language

Filter by