Inline Filters VFI

  • Inline filter for use in vacuum systems with light to medium dirt levels
  • Can be mounted on individual suction cups for the handling of dirty workpieces
  • Simple hose connection

Our Highlights...

  • Fast and easily replaceable filter insert
  • Indication of degree of contamination through transparent housing
  • Simple hose connection
  • Vacuum filter capable of withstanding short-term pressures of up to 7 bar

Your Benefits...

  • Low operating costs, environmentally friendly product
  • Fast identification allows efficient maintanance
  • Quick installation
  • Suitable for universal use in systems with vacuum and pressure
 

Individual items in the product family Inline Filters VFI

 

VFI 4/2 50
10.07.01.00329
Vacuum filter with replaceable filter cartridge
Connection: Hose 4/2
Filter pore size: 50 µm
VFI 6/4 50
10.07.01.00328
Vacuum filter with replaceable filter cartridge
Connection: Hose 6/4
Filter pore size: 50 µm
VFI CN8/6 50
10.07.01.00245
Vacuum filter with replaceable filter cartridge
Connection: Hose 8/6 with Cap nut
Filter pore size: 50 µm
VFI CN6/4 50
10.07.01.00241
Vacuum filter with replaceable filter cartridge
Connection: Hose 6/4 with Cap nut
Filter pore size: 50 µm