Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Filter insert (round)
Filter pore size | 100 µm |
External diameter D | 25 mm |
Length L | 71 mm |
Filter material | Stainless steel |
Construction use | Filters VFT |
Size | 3/8+1/2 |
Attribute | Value |
---|---|
D | 25 mm |
L | 71 mm |
Attribute | Value |
---|---|
Filter pore size | 100 µm |
Ordering information: FILT-EINS 100 25x71 A2 VFT-3/8+1/2