Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing element
External diameter D | 57 mm |
Length L | 3.2 mm |
Internal diameter d | 51 mm |
Material | Nitrile rubber NBR |
Attribute | Value |
---|---|
d | 51 mm |
D | 57 mm |
L | 3.20 mm |
Ordering information: DR 57-51x3.2 NBR