Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Dust filter
Connection | G3/4"-F |
Shape | Steel housing |
Nominal flow rate | 42 m³/h |
Filter pore size | 3 µm |
Attribute | Value |
---|---|
B1 | 59 mm |
D | 97 mm |
G1 | G3/4"-F |
G2 | G3/4"-F |
L | 88.50 mm |
L1 | 158.50 mm |
L2 | 5.50 mm |
Attribute | Value |
---|---|
Connection | G3/4"-F |
Nominal flow rate | 42 m³/h |
Nominal flow rate | 700 l/min |
Max. vacuum | -950 mbar |
Filter pore size | 3 µm |
Weight | 0.50 kg |
Product family | VF |
Ordering information: STF G3/4-IG N
Vacuum filter VF / STF / STF-D is delivered as a ready to connect product.
Available spare parts: replacement filter cartridge
Available accessories: mounting bracket