STF 60 P 4.5 SSD

Part no.: 10.07.01.00259

Dust filter

ConnectionØ60mm
ShapePiclon housing
Nominal flow rate270 m³/h
Filter pore size3 µm
Additional functionHose clamps SSD
STF 60 P 4.5 SSD
Attribute Value
B1 221 mm
B2 112 mm
d 8.50 mm
D 170 mm
D1 198 mm
D2 60 mm
D3 60 mm
H 218 mm
L 355 mm
L1 658 mm
L2 303 mm
X1 192 mm
Attribute Value
Connection Ø60mm
Nominal flow rate 270 m³/h
Nominal flow rate 4500 l/min
Max. vacuum -500 mbar
Filter pore size 3 µm
Weight 2 kg
Product family VF
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: STF 60 P 4.5 SSD

Vacuum filter VF / STF / STF-D is delivered as a ready to connect product.

 

Available spare parts: replacement filter cartridge
Available accessories: mounting bracket