Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Dust filter
Connection | Ø60mm |
Shape | Piclon housing |
Nominal flow rate | 360 m³/h |
Filter pore size | 3 µm |
Additional function | Hose clamps SSD |
Attribute | Value |
---|---|
B1 | 265 mm |
B2 | 142 mm |
d | 8.50 mm |
D | 200 mm |
D1 | 229 mm |
D2 | 60 mm |
D3 | 60 mm |
H | 253 mm |
L | 390 mm |
L1 | 741 mm |
L2 | 351 mm |
X1 | 220 mm |
Attribute | Value |
---|---|
Connection | Ø60mm |
Nominal flow rate | 360 m³/h |
Nominal flow rate | 6000 l/min |
Max. vacuum | -500 mbar |
Filter pore size | 3 µm |
Weight | 2.40 kg |
Product family | VF |
Ordering information: STF 60 P 6.0 SSD
Vacuum filter VF / STF / STF-D is delivered as a ready to connect product.
Available spare parts: replacement filter cartridge
Available accessories: mounting bracket