Vacuum Filters VF / STF / STF-D

  • Vacuum filter for protection of sensitive vacuum generators (such as pumps and blowers) by filtering the incoming air
  • For use in dusty surroundings; removal of almost 100 % of the dust and dirt

Our Highlights...

  • Wide range of sizes with various performance figures
  • Replaceable filter cartridges
  • Filter elements with almost 100 % removal of dust and dirt
  • Optionally with monitoring of the degree of contamination of the filter cartridge

Your Benefits...

  • The right filter for each vacuum generator
  • Low operating costs, environmentally friendly design
  • Optimum protection of vacuum generators against dust and dirt
  • Maximum system availability
 

Individual items in the product family Vacuum Filters VF / STF / STF-D

 

  1. 1
  2. 2
STF 110 P 12 SSB
10.07.01.00360
Dust filter
Connection: Ø110mm
Shape: Piclon housing
Nominal flow rate: 720 m³/h
Filter pore size: 3 µm
Additional equipment: Hose clamps SSB
STF 100 P 24 SSB
10.07.01.00401
Dust filter
Connection: Ø100mm
Shape: Piclon housing
Nominal flow rate: 1440 m³/h
Filter pore size: 3 µm
Additional equipment: Hose clamps SSB
STF 100 P 15 SSB
10.07.01.00400
Dust filter
Connection: Ø100mm
Shape: Piclon housing
Nominal flow rate: 900 m³/h
Filter pore size: 3 µm
Additional equipment: Hose clamps SSB
STF-D 75 P 8.0 F SSD
10.07.01.00265
Dust filter (with pressure monitor)
Shape: Piclon housing
Connection: Ø75mm
Nominal flow rate: 480 m³/h
Filter pore size: 3 µm
Additional function:
Filter monitoring
Additional equipment: Hose clamps SSD
STF 75 P 12 SSD
10.07.01.00399
Dust filter
Connection: Ø75mm
Shape: Piclon housing
Nominal flow rate: 720 m³/h
Filter pore size: 3 µm
Additional equipment: Hose clamps SSD
STF 75 P 8.0 SSD
10.07.01.00263
Dust filter
Connection: Ø75mm
Shape: Piclon housing
Nominal flow rate: 480 m³/h
Filter pore size: 3 µm
Additional equipment: Hose clamps SSD
STF 60 P 8.0
10.07.01.00384
Dust filter
Connection: Ø60mm
Shape: Piclon housing
Nominal flow rate: 480 m³/h
STF-D 60 P 6.0 F SSD
10.07.01.00262
Dust filter (with pressure monitor)
Shape: Piclon housing
Connection: Ø60mm
Nominal flow rate: 360 m³/h
Filter pore size: 3 µm
Additional function:
Filter monitoring
Additional equipment: Hose clamps SSD
STF 60 P 6.0 SSD
10.07.01.00260
Dust filter
Connection: Ø60mm
Shape: Piclon housing
Nominal flow rate: 360 m³/h
Filter pore size: 3 µm
Additional equipment: Hose clamps SSD
STF-D 60 P 4.5 F SSD
10.07.01.00266
Dust filter (with pressure monitor)
Shape: Piclon housing
Connection: Ø60mm
Nominal flow rate: 270 m³/h
Filter pore size: 3 µm
Additional function:
Filter monitoring
Additional equipment: Hose clamps SSD

  1. 1
  2. 2