KGL G1/2-IG G1/2-AG

Part no.: 10.01.03.00111

Suction cup mounting with joint for adaptation to sloping surfaces

Thread G1G1/2"-F
Thread G2G1/2"-M
Height H40 mm
KGL G1/2-IG G1/2-AG
Attribute Value
dn 4 mm
H 40 mm
G1 G1/2"-F
G2 G1/2"-M
LG1 14 mm
LG2 12 mm
SW1 24 mm
W 15 °
Attribute Value
Vertical load 2500 N
Weight 116 g
Product family KGL

Ordering information: KGL G1/2-IG G1/2-AG

Ball joint KGL is delivered as a ready-to-connect product.