Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flexible suction cup mounting for adaptation to sloping surfaces
Thread G1 | G1/2"-M |
Thread G2 | G1/2"-M |
Operating temperature | 0 ... 70 °C |
Attribute | Value |
---|---|
dn | 5.50 mm |
G1 | G1/2"-M |
G2 | G1/2"-M |
L | 21 mm |
LG1 | 14 mm |
LG2 | 14 mm |
SW1 | 27 mm |
W | 12 ° |
Attribute | Value |
---|---|
Bending moment | 65 Nm |
Vertical load | 3000 N |
Weight | 100 g |
Product family | FLK |
Ordering information: FLK G1/2-AG G1/2-AG
Jointed mounting Flexolink FLK is delivered as a ready-to-connect product.