SVS-GE M20x1.5-AG G1/4-IG 30

Part no.: 10.08.03.00180

Bulkhead connector, straight with Nuts

Thread G1M20x1.5-M
Thread G2G1/4"-F
Length L30 mm
SVS-GE M20x1.5-AG G1/4-IG 30
Attribute Value
G1 M20x1.5-M
G2 G1/4"-F
L 30 mm
L2 5 mm
SW1 24 mm
SW3 17 mm
Attribute Value
Weight 63.40 g
Product family SVS-GE

Ordering information: SVS-GE M20x1.5-AG G1/4-IG 30

Bulkhead connector SVS-GE is delivered as a ready-to-connect product, including two locking nuts.