HTR-STS 30x30 D10/16 WI

Part no.: 10.08.03.00088

Holder for flexible mounting of suction cups/spring plungers on square tubes

Connection 130x30
Connection of suction cup, spring plungerContour D10 and D16
Shapeangled
HTR-STS 30x30 D10/16 WI
Attribute Value
B 43 mm
B1 7.50 mm
B2 1.50 mm
d 16.50 mm
d1 10.50 mm
H 30 mm
H1 36 mm
L 66 mm
L1 11 mm
L2 8.50 mm
s 3 mm
Attribute Value
Weight 140 g
Product family HTR-STS

Ordering information: HTR-STS 30x30 D10/16 WI

Holder for square tubes HTR-STS is delivered as a ready-to-connect product.

 

Available accessories: washer with shoulder and washer