HTR-UNI 2N FSTI

Part no.: 10.01.03.00297

Universal holder for adjustable mounting of suction cups

Operating temperature °C
Shapefor FSTI
Cross-beam connection2 T-slots
HTR-UNI 2N FSTI
Attribute Value
B 44 mm
d 18 mm
D 59 mm
G2 M6-M
H 27.50 mm
L 28 mm
L3 20 mm
W 15 °
Attribute Value
Weight 155 g
Product family HTR-UNI

Ordering information: HTR-UNI 2N FSTI

Holder HTR-UNI is delivered unassembled. The delivery consists of:

  • Holder tube – available in various lengths
  • Ball clamp – available in various versions

 

Available accessories: section adapter, tube adapter, tube adapter reducing set, suction cup connection