Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder for sensor
Connection 1 | Ball head 28.5 mm |
Internal diameter d | 30.1 mm |
Width B | 42 mm |
Attribute | Value |
---|---|
B | 42 mm |
D | 28.50 mm |
d | 30.10 mm |
H | 24.50 mm |
H1 | 38.80 mm |
L | 47.50 mm |
L1 | 80 mm |
L2 | 67 mm |
Attribute | Value |
---|---|
Weight | 77.40 g |
Product family | HT |
Ordering information: HT-SE A3 42 30.1
The holders for sensors HT-SE are delivered as a ready-to-connect product.