Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder for spring plunger
Attribute | Value |
---|---|
B | 42 mm |
D | 32 mm |
G3 | M30x1.5-F |
H | 24.50 mm |
H1 | 40.50 mm |
L | 47.50 mm |
L1 | 82 mm |
L2 | 67 mm |
Attribute | Value |
---|---|
Weight | 94 g |
Product family | HT |
Ordering information: HT-FST A5 42 M30x1.5
The holders for spring plungers HT-FST are delivered as a ready-to-connect product.