Holder for suction cups HT-SG E

  • Holders for mounting vacuum grippers on tooling beams
  • For vacuum suction cups with connections for G, NPT and M threads and right-angled adapters
  • For decentralized vacuum generators with high blow-off power, making it perfect for press shop applications
  • Suitable for use in existing systems with SEAC-type decentralized vacuum generators thanks to simple holder integration
Configurable holder HT-SG…E

Configurable holder HT-SG…E

Have you still not found the right holder for your application? Choose between a variety of connections, generators, suction cups, vacuum and pressure switches and connectors and configure your own holder.

Our Highlights...

  • Standardized connection for tooling beams
  • Lightweight aluminum components       
  • Fits vacuum suction cups with variety of G, NPT and M threads and right-angled adapters
  • Individual configuration with variety of decentralized vacuum generators, sensors, suction cups, etc.

Your Benefits...

  • Versatile, easy to change, short set-up times
  • Suitable for dynamic processes and high system throughputs
  • Versatile use
  • Custom solutions and reduced assembly workload
 

Individual items in the product family Holder for suction cups HT-SG E

 

  1. 1
  2. 2
  3. 3
HT-SG A2 E 35 G1/4-AG
10.07.06.00435
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: angled and flexible
Width B: 35 mm
Vacuum connection: G1/4"-F
Suction cup connection: G1/4"-M
HT-SG A2 E 35 G1/4-IG
10.07.06.00456
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: angled and flexible
Width B: 35 mm
Vacuum connection: G1/4"-F
Suction cup connection: G1/4"-F
HT-SG A2 E 35 G3/8-AG
10.07.06.00441
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: angled and flexible
Width B: 35 mm
Vacuum connection: G1/4"-F
Suction cup connection: G3/8"-M
HT-SG A2 E 35 M10-IG
10.07.06.00459
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: angled and flexible
Width B: 35 mm
Vacuum connection: G1/4"-F
Suction cup connection: M10-F
HT-SG A2 E 35 M14x1.5-IG
10.07.06.00462
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: angled and flexible
Width B: 35 mm
Vacuum connection: G1/4"-F
Suction cup connection: M14x1.5-F
HT-SG A2 E 35 M16x1.5-IG
10.07.06.00465
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: angled and flexible
Width B: 35 mm
Vacuum connection: G1/4"-F
Suction cup connection: M16x1.5-F
HT-SG A2 E 35 NPT1/4-AG
10.07.06.00438
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: angled and flexible
Width B: 35 mm
Vacuum connection: G1/4"-F
Suction cup connection: NPT1/4-M
HT-SG A2 E 35 NPT3/8-AG
10.07.06.00443
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: angled and flexible
Width B: 35 mm
Vacuum connection: G1/4"-F
Suction cup connection: NPT3/8-M
HT-SG A2 E 46 RA
10.07.06.00431
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: angled and flexible
Width B: 46 mm
Vacuum connection: G1/4"-F
Suction cup connection:
Rectangular adapter
HT-SG A3 E 35 G1/4-AG
10.07.06.00338
Holder for suction cup
Connection Tooling: Ball head 28.5 mm
Shape: angled and flexible
Width B: 35 mm
Vacuum connection: G1/4"-F
Suction cup connection: G1/4"-M

  1. 1
  2. 2
  3. 3