Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder for suction cup
Connection 1 | Ball head 32 mm |
Shape | Ejector connection |
Width B | 35 mm |
Vacuum connection | G1/4"-F |
Suction cup connection | NPT1/4-M |
Attribute | Value |
---|---|
B | 35 mm |
D | 32 mm |
G1 | G1/4"-F |
G2 | NPT1/4-M |
G4 | M4-F |
H | 24.50 mm |
H1 | 58.50 mm |
L | 45.50 mm |
L1 | 82 mm |
L2 | 67 mm |
L3 | 1 mm |
LG2 | 15 mm |
X1 | 28 mm |
Attribute | Value |
---|---|
Weight | 101.40 g |
Product family | HT-SG-E |
Ordering information: HT-SG A5 E 35 NPT1/4-AG
The holders for suction cups HT-SG E are delivered as a ready-to-connect product.
Available accessories: Mounting kit