Holder for suction cups HT-SG I

  • Holders for mounting vacuum grippers on tooling beams
  • For vacuum suction cups with connections for G, NPT and M threads and right-angled adapters
  • For vacuum nozzles built into the holder
  • Suitable for situations with restricted space, as no additional components required for vacuum generation
Configurable holder HT-SG…I

Configurable holder HT-SG…I

Have you still not found the right holder for your application? Choose between a variety of connections, generators, suction cups, vacuum and pressure switches and connectors and configure your own holder.

Our Highlights...

  • Standardized connection for tooling beams
  • Lightweight aluminum components       
  • Fits vacuum suction cups with variety of G, NPT and M threads and right-angled adapters
  • Individual configuration with variety of decentralized vacuum sensors, suction cups, etc.
  • Simple nozzle replacement in case of maintenance

Your Benefits...

  • Versatile, easy to change, short set-up times
  • Suitable for dynamic processes and high system throughputs
  • Versatile use
  • Custom solutions and reduced assembly workload
  • Easy servicing
 

Individual items in the product family Holder for suction cups HT-SG I

 

  1. 1
  2. 2
  3. 3
HT-SG A2 I 10 31 G3/8-AG AB
10.07.06.00497
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: integrated nozzle
Nozzle size: 1,0 mm
Width B: 31 mm
Vacuum connection: G1/8"-F
Suction cup connection: G3/8"-M
with: Active blowing off
HT-SG A2 I 10 31 G3/8-AG AB VS
10.07.06.00542
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: integrated nozzle
Nozzle size: 1,0 mm
Width B: 31 mm
Vacuum connection: G1/8"-F
Suction cup connection: G3/8"-M
with: Active blowing off
HT-SG A2 I 10 31 G3/8-AG AV
10.07.06.00589
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: integrated nozzle
Nozzle size: 1,0 mm
Width B: 31 mm
Suction cup connection: G3/8"-M
with: Atmospheric ventilation
HT-SG A2 I 10 31 G3/8-AG AV VS
10.07.06.00590
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: integrated nozzle
Nozzle size: 1,0 mm
Width B: 31 mm
Suction cup connection: G3/8"-M
with: Atmospheric ventilation
HT-SG A2 I 10 31 NPT3/8-AG AB
10.07.06.00500
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: integrated nozzle
Nozzle size: 1,0 mm
Width B: 31 mm
Vacuum connection: G1/8"-F
Suction cup connection: NPT3/8-M
with: Active blowing off
HT-SG A2 I 10 31 NPT3/8-AG AB VS
10.07.06.00548
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: integrated nozzle
Nozzle size: 1,0 mm
Width B: 31 mm
Vacuum connection: G1/8"-F
Suction cup connection: NPT3/8-M
with: Active blowing off
HT-SG A2 I 10 31 NPT3/8-AG AV
10.07.06.00591
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: integrated nozzle
Nozzle size: 1,0 mm
Width B: 31 mm
Suction cup connection: NPT3/8-M
with: Atmospheric ventilation
HT-SG A2 I 10 31 NPT3/8-AG AV VS
10.07.06.00592
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: integrated nozzle
Nozzle size: 1,0 mm
Width B: 31 mm
Suction cup connection: NPT3/8-M
with: Atmospheric ventilation
HT-SG A2 I 10 46 RA AB
10.07.06.00487
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: integrated nozzle
Nozzle size: 1,0 mm
Width B: 46 mm
Vacuum connection: G1/8"-F
Suction cup connection:
Rectangular adapter
with: Active blowing off
HT-SG A2 I 10 46 RA AB VS
10.07.06.00534
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: integrated nozzle
Nozzle size: 1,0 mm
Width B: 46 mm
Vacuum connection: G1/8"-F
Suction cup connection:
Rectangular adapter
with: Active blowing off

  1. 1
  2. 2
  3. 3