Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder for suction cup
Connection 1 | Bolt with slot Ø19mm |
Shape | integrated nozzle |
Suction cup connection | NPT3/8-M |
Vacuum connection | G1/8"-F |
Add. function | Active blowing off |
Attribute | Value |
---|---|
B | 31 mm |
B1 | 80.40 mm |
B2 | 32 mm |
D | 19 mm |
G2 | NPT3/8-M |
G3 | G1/8"-F |
G4 | G1/8"-F |
H | 24.50 mm |
H1 | 52.90 mm |
L | 39.30 mm |
L1 | 81.05 mm |
L2 | 60.80 mm |
L3 | 11.70 mm |
LG2 | 15 mm |
Attribute | Value |
---|---|
Weight | 218.20 g |
Product family | HT-SG-I |
Ordering information: HT-SG A2 I 10 31 NPT3/8-AG AB VS
The holders for suction cups HT-SG I are delivered as a ready-to-connect product.
Available accessories: push-in fittings STV-GE