Holder system for tooling HT-SG

  • Holder for mounting vacuum suction cups on tooling beams
  • For vacuum suction cups with connectors for G, NPT and M threads and right-angled adapters
Configurable holder HT-SG

Configurable holder HT-SG

Have you still not found the right holder for your application? Choose between a variety of connections, suction cups and connectors and configure your own holder.

Our Highlights...

  • Standardized connection for tooling beams
  • Lightweight aluminum components     
  • Fits vacuum suction cups with variety of G, NPT and M threads and right-angled adapters
  • Individual configuration with variety of vacuum sensors, suction cups, etc.

Your Benefits...

  • Versatile, easy to change, short set-up times
  • Suitable for dynamic processes and high system throughputs
  • Versatile use
  • Custom solutions and reduced assembly workload
 

Individual items in the product family Holder system for tooling HT-SG

 

  1. 1
  2. 2
HT-SG 46 RA
10.07.06.00336
Holder for suction cup
Width B: 46 mm
Suction cup connection:
Rectangular adapter
HT-SG A2 22 G1/4-AG
10.07.06.00445
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Width B: 22 mm
Vacuum connection: G1/4"-F
Suction cup connection: G1/4"-M
HT-SG A2 22 G3/8-AG
10.07.06.00450
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Width B: 22 mm
Vacuum connection: G1/4"-F
Suction cup connection: G3/8"-M
HT-SG A2 22 NPT1/4-AG
10.07.06.00448
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Width B: 22 mm
Vacuum connection: G1/4"-F
Suction cup connection: NPT1/4-M
HT-SG A2 22 NPT3/8-AG
10.07.06.00453
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Width B: 22 mm
Vacuum connection: G1/4"-F
Suction cup connection: NPT3/8-M
HT-SG A3 22 G1/4-AG
10.07.06.00342
Holder for suction cup
Connection Tooling: Ball head 28.5 mm
Width B: 22 mm
Vacuum connection: G1/4"-F
Suction cup connection: G1/4"-M
HT-SG A3 22 G3/8-AG
10.07.06.00344
Holder for suction cup
Connection Tooling: Ball head 28.5 mm
Width B: 22 mm
Vacuum connection: G1/4"-F
Suction cup connection: G3/8"-M
HT-SG A3 22 NPT1/4-AG
10.07.06.00446
Holder for suction cup
Connection Tooling: Ball head 28.5 mm
Width B: 22 mm
Vacuum connection: G1/4"-F
Suction cup connection: NPT1/4-M
HT-SG A3 22 NPT3/8-AG
10.07.06.00451
Holder for suction cup
Connection Tooling: Ball head 28.5 mm
Width B: 22 mm
Vacuum connection: G1/4"-F
Suction cup connection: NPT3/8-M
HT-SG A5 22 G1/4-AG
10.07.06.00444
Holder for suction cup
Connection Tooling: Ball head 32 mm
Width B: 22 mm
Vacuum connection: G1/4"-F
Suction cup connection: G1/4"-M

  1. 1
  2. 2