Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder for suction cup
Connection 1 | Ball head 28.5 mm |
Width B | 22 mm |
Vacuum connection | G1/4"-F |
Suction cup connection | NPT3/8-M |
Attribute | Value |
---|---|
B | 22 mm |
D | 28.50 mm |
G1 | G1/4"-F |
G2 | NPT3/8-M |
H | 24.50 mm |
H1 | 56.80 mm |
L | 45.50 mm |
L1 | 80 mm |
L2 | 67 mm |
LG2 | 15 mm |
Attribute | Value |
---|---|
Weight | 72.70 g |
Product family | HT-SG |
Ordering information: HT-SG A3 22 NPT3/8-AG
The holders for suction cups HT-SG are delivered as a ready-to-connect product.