Holders for Sensors HT-SE

  • Holder for mounting cylindrical sensors on tooling beams
  • For sensors with diameters of 12 to 30 mm

Our Highlights...

  • Standardized connection for tooling beams
  • Lightweight aluminum components       
  • Fits cylindrical sensors from 12 to 30 mm

Your Benefits...

  • Versatile, easy to change and short set-up times
  • Suitable for dynamic processes and high system throughputs
  • Versatile use
 

Individual items in the product family Holders for Sensors HT-SE

 

HT-SE A2 42 30.1
10.07.06.00468
Holder for sensor
Connection Tooling:
Bolt with slot Ø19mm
Width B: 42 mm
Internal diameter d: 30.1 mm
HT-SE A3 42 30.1
10.07.06.00466
Holder for sensor
Connection Tooling: Ball head 28.5 mm
Width B: 42 mm
Internal diameter d: 30.1 mm
HT-SE A5 42 30.1
10.07.06.00467
Holder for sensor
Connection Tooling: Ball head 32 mm
Width B: 42 mm
Internal diameter d: 30.1 mm
HT-SE A2 25 M18x1
10.07.06.00471
Holder for sensor
Connection Tooling:
Bolt with slot Ø19mm
Width B: 25 mm
Thread G: M18 x 1
HT-SE A3 25 M18x1
10.07.06.00469
Holder for sensor
Connection Tooling: Ball head 28.5 mm
Width B: 25 mm
Thread G: M18 x 1
HT-SE A5 25 M18x1
10.07.06.00470
Holder for sensor
Connection Tooling: Ball head 32 mm
Width B: 25 mm
Thread G: M18 x 1
HT-SE-U A2 12/18
10.07.06.00482
Holder for sensor
Connection Tooling:
Bolt with slot Ø19mm
Internal diameter d: 12 mm
Internal diameter d1: 18 mm
HT-SE-U A3 12/18
10.07.06.00352
Holder for sensor
Connection Tooling: Ball head 28.5 mm
Internal diameter d: 12 mm
Internal diameter d1: 18 mm
HT-SE-U A5 12/18
10.07.06.00481
Holder for sensor
Connection Tooling: Ball head 32 mm
Internal diameter d: 12 mm
Internal diameter d1: 18 mm