Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder for sensor
Connection 1 | Bolt with slot Ø19mm |
Internal diameter d | 12 mm |
Internal diameter d1 | 18 mm |
Width B | 24 mm |
Attribute | Value |
---|---|
B | 24 mm |
B1 | 30 mm |
D | 19 mm |
d | 12 mm |
d1 | 18 mm |
H | 14 mm |
L | 34 mm |
L1 | 55 mm |
L2 | 46 mm |
L3 | 37.10 mm |
Attribute | Value |
---|---|
Weight | 37 g |
Product family | HT |
Ordering information: HT-SE-U A2 12/18
The holders for sensors HT-SE are delivered as a ready-to-connect product.