Holders for Suction Cups HT-SG E

  • Holder for mounting suction cups on tooling beams
  • For vacuum suction cups with connectors for G, NPT and M threads and right-angled adapters
  • For decentralised vacuum generators with high blow-off capacity, therefore ideal for use in press shop applications
  • Suitable for use in existing systems with decentralized vacuum generators of the type SEAC due to the uncomplicated integration of the holder
Configurable holder HT-SG…E

Configurable holder HT-SG…E

Have you still not found the right holder for your application? Choose between a variety of connections, generators, suction cups, vacuum and pressure switches and connectors and configure your own holder.

Our Highlights...

  • Standardized connection for tooling beams
  • Lightweight aluminum components       
  • Fits vacuum suction cups with variety of G, NPT and M threads and right-angled adapters
  • Individual configuration with different decentralised vacuum generators, sensors and suction cups

Your Benefits...

  • Versatile, easy to change and short set-up times
  • Suitable for dynamic processes and high system throughputs
  • Versatile use
  • Customer-specific solutions and reduced mounting effort
 

Individual items in the product family Holders for Suction Cups HT-SG E

 

  1. 1
  2. 2
  3. 3
HT-SG A2 E 35 G1/4-AG
10.07.06.00435
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: Ejector connection
Width B: 35 mm
Vacuum connection: G1/4"-F
Suction cup connection: G1/4"-M
HT-SG A2 E 35 G1/4-IG
10.07.06.00456
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: Ejector connection
Width B: 35 mm
Vacuum connection: G1/4"-F
Suction cup connection: G1/4"-F
HT-SG A2 E 35 G3/8-AG
10.07.06.00441
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: Ejector connection
Width B: 35 mm
Vacuum connection: G1/4"-F
Suction cup connection: G3/8"-M
HT-SG A2 E 35 M10-IG
10.07.06.00459
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: Ejector connection
Width B: 35 mm
Vacuum connection: G1/4"-F
Suction cup connection: M10-F
HT-SG A2 E 35 M14x1.5-IG
10.07.06.00462
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: Ejector connection
Width B: 35 mm
Vacuum connection: G1/4"-F
Suction cup connection: M14x1.5-F
HT-SG A2 E 35 M16x1.5-IG
10.07.06.00465
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: Ejector connection
Width B: 35 mm
Vacuum connection: G1/4"-F
Suction cup connection: M16x1.5-F
HT-SG A2 E 35 NPT1/4-AG
10.07.06.00438
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: Ejector connection
Width B: 35 mm
Vacuum connection: G1/4"-F
Suction cup connection: NPT1/4-M
HT-SG A2 E 35 NPT3/8-AG
10.07.06.00443
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: Ejector connection
Width B: 35 mm
Vacuum connection: G1/4"-F
Suction cup connection: NPT3/8-M
HT-SG A2 E 46 RA
10.07.06.00431
Holder for suction cup
Connection Tooling:
Bolt with slot Ø19mm
Shape: Ejector connection
Width B: 46 mm
Vacuum connection: G1/4"-F
Suction cup connection:
Rectangular adapter
HT-SG A3 E 35 G1/4-AG
10.07.06.00338
Holder for suction cup
Connection Tooling: Ball head 28.5 mm
Shape: Ejector connection
Width B: 35 mm
Vacuum connection: G1/4"-F
Suction cup connection: G1/4"-M

  1. 1
  2. 2
  3. 3