HT-SG A2 I 10 31 NPT3/8-AG AV

Part no.: 10.07.06.00591

Holder for suction cup

Connection 1Bolt with slot Ø19mm
Shapeintegrated nozzle
Suction cup connectionNPT3/8-M
Add. functionAtmospheric ventilation

Configurable holder HT-SG…I

Have you still not found the right holder for your application? Choose between a variety of connections, generators, suction cups, vacuum and pressure switches and connectors and configure your own holder.

HT-SG A2 I 10 31 NPT3/8-AG AV
Attribute Value
B 31 mm
B1 73 mm
B2 32 mm
D 19 mm
G2 NPT3/8-M
G4 G1/8"-F
H 24.50 mm
H1 52 mm
L 39.30 mm
L1 72.50 mm
L2 60.80 mm
L3 11.70 mm
LG2 15 mm
Attribute Value
Weight 130 g
Product family HT-SG-I
The documentation is also fully available in English.

Documents

Language

Ordering information: HT-SG A2 I 10 31 NPT3/8-AG AV

The holders for suction cups HT-SG I are delivered as a ready-to-connect product.

 

Available accessories: push-in fittings STV-GE