HT-SG A5 22 G1/4-AG

Part no.: 10.07.06.00444
Holder for suction cup
Connection Tooling: Ball head 32 mm
Width B: 22 mm
Vacuum connection: G1/4"-F
Suction cup connection: G1/4"-M
Configurable holder HT-SG

Configurable holder HT-SG

Have you still not found the right holder for your application? Choose between a variety of connections, suction cups and connectors and configure your own holder.

HT-SG A5 22 G1/4-AG
Attribute Value
B 22 mm
D 32 mm
G1 G1/4"-F
G2 G1/4"-M
H 24.5 mm
H1 65.5 mm
L 45.5 mm
L1 82 mm
L2 67 mm
LG2 22 mm
SW1 17 mm