Clamping Pieces SXT-CL

  • Clamps for connecting pipes and vacuum and tooling components for a flexible, modular and light-weight system
  • Suitable for common tooling and quick-change systems for press shops and car body construction
  • For highly dynamic processes with maximum output in the automotive industry

Our Highlights...

  • Precise, durable and high-strength parallel and cross clamps in light-weight design
  • Slimline and simple portfolio
  • For pipe diameters of 25, 40 and 60 mm and adapters of diameters 25.4, 38.1 and 63.5 mm

Your Benefits...

  • For highly dynamic processes with maximum output
  • Simple design and fast assembly with low storage requirements
  • Compatible with common tooling systems, including pipes in inch sizes
 

Individual items in the product family Clamping Pieces SXT-CL

 

  1. 1
  2. 2
  3. 3
assets/Artikelbild/10.07.13.00010_01.jpg
New
SXT-CL-40
10.07.13.00010
Clamp for Round Tooling
Length L: 90 mm
Width B: 90 mm
Material: Aluminium
for: Pipe 1x40
assets/Artikelbild/10.07.13.00011_01.jpg
New
SXT-CL-60
10.07.13.00011
Clamp for Round Tooling
Length L: 90 mm
Width B: 90 mm
Material: Aluminium
for: Pipe 1x60
assets/Artikelbild/10.07.13.00023_01.jpg
New
SXT-CL-X-MOD-25-25
10.07.13.00023
Clamp for Round Tooling
Shape: Cross shape
Shape: modular
Width B: 60 mm
Length L: 60 mm
Material: Aluminium
for: Pipe 25/25
assets/Artikelbild/10.07.13.00024_01.jpg
New
SXT-CL-X-MOD-25-40
10.07.13.00024
Clamp for Round Tooling
Shape: Cross shape
Shape: modular
Width B: 60 mm
Length L: 75 mm
Material: Aluminium
for: Pipe 25/40
assets/Artikelbild/10.07.13.00025_01.jpg
New
SXT-CL-X-MOD-25-60
10.07.13.00025
Clamp for Round Tooling
Shape: Kreuz-Form
Shape: modular
Width B: 60 mm
Length L: 95 mm
Material: Aluminium
for: Pipe 25/60
assets/Artikelbild/10.07.13.00026_01.jpg
New
SXT-CL-X-MOD-40-40
10.07.13.00026
Clamp for Round Tooling
Shape: Kreuz-Form
Shape: modular
Length L: 75 mm
Width B: 75 mm
Material: Aluminium
for: Pipe 40/40
assets/Artikelbild/10.07.13.00027_01.jpg
New
SXT-CL-X-MOD-40-60
10.07.13.00027
Clamp for Round Tooling
Shape: Kreuz-Form
Shape: modular
Width B: 75 mm
Length L: 95 mm
Material: Aluminium
for: Pipe 40/60
assets/Artikelbild/10.07.13.00028_01.jpg
New
SXT-CL-X-MOD-60-60
10.07.13.00028
Clamp for Round Tooling
Shape: Kreuz-Form
Shape: modular
Width B: 95 mm
Length L: 95 mm
Material: Aluminium
for: Pipe 60/60
assets/Artikelbild/10.07.13.00029_01.jpg
New
SXT-CL-X-MOD-25-38.1-1.5IN
10.07.13.00029
Clamp for Round Tooling
Shape: Kreuz-Form
Shape: modular
Length L: 75 mm
Width B: 60 mm
Material: Aluminium
for: Pipe 25/38,1
Connection Tooling: 1.5 Inch
assets/Artikelbild/10.07.13.00030_01.jpg
New
SXT-CL-X-MOD-25-2.5IN
10.07.13.00030
Clamp for Round Tooling
Shape: Kreuz-Form
Shape: modular
Length L: 95 mm
Width B: 60 mm
Material: Aluminium
for: Pipe 25/63,5
Connection Tooling: 2.5 Inch

  1. 1
  2. 2
  3. 3