Clamping pieces with extension SXT-CL-EXT

  • Swivel arms for connecting holders and vacuum components to gripper tooling base tube structures for a flexible, modular and lightweight system
  • Hugely versatile for use on a wide range of applications
  • Suitable for all conventional tooling and quick-change systems for press shops and car body construction
  • For highly dynamic processes with maximum output in the automotive industry

Our Highlights...

  • High-strength swivel arms with precise single or double-ended tube and ball clamps
  • Holder connection for standard ball or pin shapes
  • Connection to tube tooling systems through a tube clamp or tube diameter 25 mm

Your Benefits...

  • For highly dynamic processes with maximum output
  • Flexible solution for a wide range of applications
  • Compatible with all conventional tooling systems
 

Individual items in the product family Clamping pieces with extension SXT-CL-EXT

 

  1. 1
  2. 2
  3. 3
assets/Artikelbild/10.07.13.00074_01.jpg
New
SXT-CL-EXT-A2-100-F25
10.07.13.00074
Swivel arm with extension to connect Vacuum-Components with Round Toolings
External diameter D: 25 mm
Internal diameter d: 19 mm
Hole spacing X1: 101 mm
Material: Aluminium
assets/Artikelbild/10.07.13.00081_01.jpg
New
SXT-CL-EXT-A2-100-F40
10.07.13.00081
Swivel arm with extension to connect Vacuum-Components with Round Toolings
External diameter D: 40 mm
Internal diameter d: 19 mm
Hole spacing X1: 101 mm
Material: Aluminium
assets/Artikelbild/10.07.13.00055_01.jpg
New
SXT-CL-EXT-A2-100-M25
10.07.13.00055
Swivel arm with extension to connect Vacuum-Components with Round Toolings
External diameter D: 25 mm
Internal diameter d: 19 mm
Length L3: 100.5 mm
Material: Aluminium
assets/Artikelbild/10.07.13.00088_01.jpg
New
SXT-CL-EXT-D25-100-F25
10.07.13.00088
Swivel arm with extension to connect Vacuum-Components with Round Toolings
External diameter D: 25 mm
Internal diameter d: 25 mm
Hole spacing X1: 101 mm
Material: Aluminium
assets/Artikelbild/10.07.13.00095_01.jpg
New
SXT-CL-EXT-D25-100-F40
10.07.13.00095
Swivel arm with extension to connect Vacuum-Components with Round Toolings
External diameter D: 40 mm
Internal diameter d: 25 mm
Hole spacing X1: 101 mm
Material: Aluminium
assets/Artikelbild/10.07.13.00058_01.jpg
New
SXT-CL-EXT-D25-100-M25
10.07.13.00058
Swivel arm with extension to connect Vacuum-Components with Round Toolings
External diameter D: 25 mm
Internal diameter d: 25 mm
Length L3: 100.5 mm
Material: Aluminium
assets/Artikelbild/10.07.13.00102_01.jpg
New
SXT-CL-EXT-D40-100-F40
10.07.13.00102
Swivel arm with extension to connect Vacuum-Components with Round Toolings
External diameter D: 40 mm
Internal diameter d: 40 mm
Hole spacing X1: 101 mm
Material: Aluminium
assets/Artikelbild/10.07.13.00061_01.jpg
New
SXT-CL-EXT-D40-100-M25
10.07.13.00061
Swivel arm with extension to connect Vacuum-Components with Round Toolings
External diameter D: 25 mm
Internal diameter d: 40 mm
Length L3: 100.5 mm
Material: Aluminium
assets/Artikelbild/10.07.13.00064_01.jpg
New
SXT-CL-EXT-A3-110-M25
10.07.13.00064
Swivel arm with extension to connect Vacuum-Components with Round Toolings
External diameter D: 25 mm
Internal diameter d: 28.5 mm
Length L3: 110.1 mm
Material: Aluminium
assets/Artikelbild/10.07.13.00069_01.jpg
New
SXT-CL-EXT-A5-110-M25
10.07.13.00069
Swivel arm with extension to connect Vacuum-Components with Round Toolings
External diameter D: 25 mm
Internal diameter d: 32 mm
Length L3: 110.1 mm
Material: Aluminium

  1. 1
  2. 2
  3. 3