Connections (Geared) SXT-CON-GB

  • Modular pipe and ball clamp system with gearing for connecting holders and vacuum components to pipe tooling grippers for flexibly adjustable lightweight system
  • Wide range of uses for numerous applications with a minimum number of different components with gearing
  • Suitable for all common tooling and quick-change systems for press shops and car body construction

Our Highlights...

  • Precise and high-strength pipe clamps in lightweight design
  • Slimline and simple portfolio
  • Flexible angle adjustment with 10° pitch

Your Benefits...

  • For highly dynamic processes with maximum output thanks to positive locking between components
  • Minimal storage requirements, simple design with a variety of configurable modules
  • Compatible with common tooling systems, flexible solution for a wide range of applications
 

Individual items in the product family Connections (Geared) SXT-CON-GB

 

assets/Artikelbild/10.07.13.00114_01.jpg
New
SXT-CON-GB-F-D25
10.07.13.00114
Gear bracket for tube, modular, for swivel arms and to connect with Round Tooling
Material: Aluminium
Shape: Female
Connection 1: D25
Connection Tooling: D25
assets/Artikelbild/10.07.13.00115_01.jpg
New
SXT-CON-GB-F-D40
10.07.13.00115
Gear bracket for tube, modular, for swivel arms and to connect with Round Tooling
Material: Aluminium
Shape: Female
Connection 1: D40
Connection Tooling: D40
assets/Artikelbild/10.07.13.00191_02.jpg
New
SXT-CON-GB-F-1IN
10.07.13.00191
Gear bracket for tube, modular, for swivel arms and to connect with Round Tooling
Material: Aluminium
Shape: Female
Connection Tooling: 1 Inch
assets/Artikelbild/10.07.13.00112_01.jpg
New
SXT-CON-GB-M-D25
10.07.13.00112
Gear bracket for tube, modular, for swivel arms and to connect with Round Tooling
Material: Aluminium
Shape: Male
Connection 1: D25
Connection Tooling: D25
assets/Artikelbild/10.07.13.00113_01.jpg
New
SXT-CON-GB-M-D40
10.07.13.00113
Gear bracket for tube, modular, for swivel arms and to connect with Round Tooling
Material: Aluminium
Shape: Male
Connection 1: D40
Connection Tooling: D40
assets/Artikelbild/10.07.13.00118_01.jpg
New
SXT-CON-GB-M-A3
10.07.13.00118
Gear bracket for tube, modular, for swivel arms and to connect with Round Tooling
Material: Aluminium
Shape: Male
Connection Tooling: Ball head 28.5 mm
assets/Artikelbild/10.07.13.00119_01.jpg
New
SXT-CON-GB-M-A5
10.07.13.00119
Gear bracket for tube, modular, for swivel arms and to connect with Round Tooling
Material: Aluminium
Shape: Male
Connection Tooling: Ball head 32 mm
assets/Artikelbild/10.07.13.00117_01.jpg
New
SXT-CON-GB-MO-1.5IN
10.07.13.00117
Gear bracket for tube, modular, for swivel arms and to connect with Round Tooling
Material: Aluminium
Shape: Male Openable
Connection Tooling: 1.5 Inch
assets/Artikelbild/10.07.13.00116_01.jpg
New
SXT-CON-GB-MO-D40
10.07.13.00116
Gear bracket for tube, modular, for swivel arms and to connect with Round Tooling
Material: Aluminium
Shape: Male Aufklappbar
Connection Tooling: D40