Extensions (Geared) SXT-EXT

  • Extensions wit gearing for connection of holders and vacuum components to pipe tooling gripper in a flexible, modular and lightweight system
  • Wide range of uses for numerous applications with a minimum number of different components with gearing
  • Suitable for all common tooling and quick-change systems for press shops and car body construction

Our Highlights...

  • Precise and high-strength extensions with toothing in lightweight design
  • Slimline and simple portfolio
  • Flexible angle adjustment with 10° pitch

Your Benefits...

  • For highly dynamic processes with maximum output thanks to positive locking between components
  • Minimal storage requirements, simple design with a variety of configurable modules
  • Compatible with common tooling systems, flexible solution for a wide range of applications
 

Individual items in the product family Extensions (Geared) SXT-EXT

 

  1. 1
  2. 2
  3. 3
assets/Artikelbild/10.07.13.00034_01.jpg
New
SXT-EXT-GB2-50
10.07.13.00034
Extension with gear bracket, modular, for swivel arms and to connect with Round Tooling
Shape: Gear Braket both sides
External diameter D: 25 mm
Length L: 50.8 mm
Material: Aluminium
assets/Artikelbild/10.07.13.00048_01.jpg
New
SXT-EXT-GB-100
10.07.13.00048
Extension with gear bracket, modular, for swivel arms and to connect with Round Tooling
Shape: Gear Braket one side
External diameter D: 25 mm
Length L: 100.4 mm
Material: Aluminium
assets/Artikelbild/10.07.13.00049_01.jpg
New
SXT-EXT-GB-150
10.07.13.00049
Extension with gear bracket, modular, for swivel arms and to connect with Round Tooling
Shape: Gear Braket one side
External diameter D: 25 mm
Length L: 150.4 mm
Material: Aluminium
assets/Artikelbild/10.07.13.00050_01.jpg
New
SXT-EXT-GB-200
10.07.13.00050
Extension with gear bracket, modular, for swivel arms and to connect with Round Tooling
Shape: Gear Braket one side
External diameter D: 25 mm
Length L: 200.4 mm
Material: Aluminium
assets/Artikelbild/10.07.13.00051_01.jpg
New
SXT-EXT-GB-250
10.07.13.00051
Extension with gear bracket, modular, for swivel arms and to connect with Round Tooling
Shape: Gear Braket one side
External diameter D: 25 mm
Length L: 250.4 mm
Material: Aluminium
assets/Artikelbild/10.07.13.00052_01.jpg
New
SXT-EXT-GB-300
10.07.13.00052
Extension with gear bracket, modular, for swivel arms and to connect with Round Tooling
Shape: Gear Braket one side
External diameter D: 25 mm
Length L: 300.4 mm
Material: Aluminium
assets/Artikelbild/10.07.13.00053_01.jpg
New
SXT-EXT-GB-400
10.07.13.00053
Extension with gear bracket, modular, for swivel arms and to connect with Round Tooling
Shape: Gear Braket one side
External diameter D: 25 mm
Length L: 400.4 mm
Material: Aluminium
assets/Artikelbild/10.07.13.00054_01.jpg
New
SXT-EXT-GB-500
10.07.13.00054
Extension with gear bracket, modular, for swivel arms and to connect with Round Tooling
Shape: Gear Braket one side
External diameter D: 25 mm
Length L: 500.4 mm
Material: Aluminium
assets/Artikelbild/10.07.13.00035_01.jpg
New
SXT-EXT-GB2-75
10.07.13.00035
Extension with gear bracket, modular, for swivel arms and to connect with Round Tooling
Shape: Gear Braket both sides
External diameter D: 25 mm
Length L: 75.8 mm
Material: Aluminium
assets/Artikelbild/10.07.13.00036_01.jpg
New
SXT-EXT-GB2-100
10.07.13.00036
Extension with gear bracket, modular, for swivel arms and to connect with Round Tooling
Shape: Gear Braket both sides
External diameter D: 25 mm
Length L: 100.8 mm
Material: Aluminium

  1. 1
  2. 2
  3. 3