SXT-EXT-GB2-75

Part no.: 10.07.13.00035

Extension with gear bracket, modular, for swivel arms and to connect with Round Tooling

External diameter D25 mm
Length L75.8 mm
MaterialAluminum
ShapeGear Braket both sides
SXT-EXT-GB2-75
Attribute Value
D 25 mm
Dk 35 mm
G1 M8-F
L 75.80 mm
L2 55.80 mm
Attribute Value
Material Aluminum
Shape Gear Braket both sides
Weight 110 g
Product family SXT

Ordering information: SXT-EXT-GB2-75

The extensions (geared) SXT-EXT are delivered as individual parts.
The following ordering steps are necessary to obtain a complete assembly:

  • M-component (grey) of the connections SXT-CON-GB, angle pieces SXT-ANG or extensions SXT-EXT
  • F-component (black) of the connections SXT-CON-GB, angle pieces SXT-ANG or extensions SXT-EXT
  • Mounting set SXT - consisting of screws, washers and springs