Pipes SXT-RT

  • Aluminium pipe with large wall thickness for attaching pipe tooling
  • For highly dynamic processes with maximum output in the automotive industry in press shops and car body construction
  • Can be used in existing plants thanks to simple integration with the appropriate tube clamps

Our Highlights...

  • Precise, durable and high-strength tube components in lightweight design
  • For pipe diameters of 25, 40 and 60 mm

Your Benefits...

  • For highly dynamic processes with maximum output
  • Compatible with common tooling systems
 

Individual items in the product family Pipes SXT-RT

 

assets/Artikelbild/26.07.01.00444_02.jpg
New
SXT-RT 25x3000
26.07.01.00444
Tube for round tooling
External diameter D: 25 mm
Length L: 3000 mm
Material: Aluminium
assets/Artikelbild/26.07.01.00443_02.jpg
New
SXT-RT 40x3000
26.07.01.00443
Tube for round tooling
External diameter D: 40 mm
Length L: 3000 mm
Material: Aluminium
assets/Artikelbild/26.07.01.00445_02.jpg
New
SXT-RT 60x3000
26.07.01.00445
Tube for round tooling
External diameter D: 60 mm
Length L: 3000 mm
Material: Aluminium