Quick-Change Robot Bayonets SXT-QC-CON

  • Quick change bayonet connection to robot interface for connection of pipe tooling gripper
  • For highly dynamic processes with maximum output in the automotive industry in press shops and car body construction
  • Can be used in existing plants thanks to simple integration with the appropriate pipe clamps

Our Highlights...

  • High-strength bayonet connection
  • For pipe diameters of 40 or 60 mm
  • With 3, 6 or without pneumatic media feed-through

Your Benefits...

  • For highly dynamic processes with maximum output
  • Compatible with common tooling systems
  • Flexible, space-saving solution for a variety of applications
 

Individual items in the product family Quick-Change Robot Bayonets SXT-QC-CON

 

  1. 1
  2. 2
assets/Artikelbild/10.07.13.00012_02.jpg
New
SXT-QC-CON-40-F
10.07.13.00012
Robot Quick-change bayonet for Round Toolings
Nominal size: 40
Shape: Female
Material: Aluminium
assets/Artikelbild/10.07.13.00013_02.jpg
New
SXT-QC-CON-40-F3
10.07.13.00013
Robot Quick-change bayonet for Round Toolings
Nominal size: 40
Shape: Female
Number of connections: 3
Material: Aluminium
assets/Artikelbild/10.07.13.00014_01.jpg
New
SXT-QC-CON-60-F
10.07.13.00014
Robot Quick-change bayonet for Round Toolings
Nominal size: 60
Shape: Female
Material: Aluminium
assets/Artikelbild/10.07.13.00171_02.jpg
New
SXT-QC-CON-60-F2
10.07.13.00171
Robot quick-change bayonet for pipe toolings
Nominal size: 60
Shape: Female
Number of connections: 2
Material: Aluminium
assets/Artikelbild/10.07.13.00015_01.jpg
New
SXT-QC-CON-60-F3
10.07.13.00015
Robot Quick-change bayonet for Round Toolings
Nominal size: 60
Shape: Female
Number of connections: 3
Material: Aluminium
assets/Artikelbild/10.07.13.00016_01.jpg
New
SXT-QC-CON-60-F6
10.07.13.00016
Robot Quick-change bayonet for Round Toolings
Nominal size: 60
Shape: Female
Number of connections: 6
Material: Aluminium
assets/Artikelbild/10.07.13.00017_01.jpg
New
SXT-QC-CON-40-M
10.07.13.00017
Robot Quick-change bayonet for Round Toolings
Nominal size: 40
Shape: Male
Material: Aluminium
assets/Artikelbild/10.07.13.00018_01.jpg
New
SXT-QC-CON-40-M3
10.07.13.00018
Robot Quick-change bayonet for Round Toolings
Nominal size: 40
Shape: Male
Number of connections: 3
Material: Aluminium
assets/Artikelbild/10.07.13.00019_01.jpg
New
SXT-QC-CON-60-M
10.07.13.00019
Robot Quick-change bayonet for Round Toolings
Nominal size: 60
Shape: Male
Material: Aluminium
assets/Artikelbild/10.07.13.00170_02.jpg
New
SXT-QC-CON-60-M2
10.07.13.00170
Robot quick-change bayonet for pipe toolings
Nominal size: 60
Shape: Male
Number of connections: 2
Material: Aluminium

  1. 1
  2. 2