Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Robot Quick-change bayonet for Round Toolings
Attribute | Value |
---|---|
B | 120 mm |
B1 | 165 mm |
d | 11 mm |
H | 120 mm |
L | 189 mm |
X1 | 90 mm |
Y1 | 90 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Shape | Female |
Weight | 4.18 kg |
Product family | SXT |
Ordering information: SXT-QC-CON-60-F
The robot quick-change bayonets SXT-QC-CON are delivered as a ready-to-connect product.
The following ordering steps are necessary to obtain a complete quick-change system:
Important: Pipe diameter and number of pneumatic feed-throughs must match.
Available accessories: plug-in screw unions STV-GE