Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Robot Quick-change bayonet for Round Toolings
Shape | Male |
Number of connections | 2 |
Material | Aluminum |
Nominal size | 60 mm |
Attribute | Value |
---|---|
D | 95 mm |
d | 60 mm |
G1 | G3/8"-F |
H1 | 151 mm |
L | 213.30 mm |
L2 | 150 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Shape | Male |
Number of connections | 2 |
Weight | 1.85 kg |
Product family | SXT |
Ordering information: SXT-QC-CON-60-M-2
The robot quick-change bayonets SXT-QC-CON are delivered as a ready-to-connect product.
The following ordering steps are necessary to obtain a complete quick-change system:
Important: Pipe diameter and number of pneumatic feed-throughs must match.
Available accessories: plug-in screw unions STV-GE