Robot Flanges SXT-RF-CL

  • Flange connection to robot interface with pipe clamps for connecting tooling gripper
  • For highly dynamic processes with maximum output in press shops and car body construction in the automotive industry
  • Can be used in existing plants thanks to simple integration with the appropriate pipe clamps

Our Highlights...

  • Precise, high-strength and lightweight pipe clamps
  • Single and double-pipe systems
  • For pipe diameters of 40 or 60 mm

Your Benefits...

  • Maximum clamping force for highly dynamic processes with maximum output
  • Weight-optimized design for a range of applications
  • Compatible with all conventional tooling systems
 

Individual items in the product family Robot Flanges SXT-RF-CL

 

assets/Artikelbild/10.07.13.00002_01.jpg
New
SXT-RF-CL-125-40
10.07.13.00002
Robot-Flange with tube clamps for round toolings
Length L: 460 mm
Material: Aluminium
Pitch diameter D mk: 125 mm
for: Pipe 1x40
assets/Artikelbild/10.07.13.00004_01.jpg
New
SXT-RF-CL-125-60
10.07.13.00004
Robot-Flange with tube clamps for round toolings
Length L: 460 mm
Material: Aluminium
Pitch diameter D mk: 125 mm
for: Pipe 1x60
assets/Artikelbild/10.07.13.00003_01.jpg
New
SXT-RF-CL-160-40
10.07.13.00003
Robot-Flange with tube clamps for round toolings
Length L: 460 mm
Material: Aluminium
Pitch diameter D mk: 160 mm
for: Pipe 1x40
assets/Artikelbild/10.07.13.00005_01.jpg
New
SXT-RF-CL-160-60
10.07.13.00005
Robot-Flange with tube clamps for round toolings
Length L: 460 mm
Material: Aluminium
Pitch diameter D mk: 160 mm
for: Pipe 1x60
assets/Artikelbild/10.07.13.00006_01.jpg
New
SXT-RF-CL-D-125-40
10.07.13.00006
Robot-Flange with tube clamps for round toolings
Shape: Double
Length L: 460 mm
Width B: 360 mm
Material: Aluminium
Pitch diameter D mk: 125 mm
for: Pipe 2x40
assets/Artikelbild/10.07.13.00008_01.jpg
New
SXT-RF-CL-D-125-60
10.07.13.00008
Robot-Flange with tube clamps for round toolings
Shape: Double
Length L: 460 mm
Width B: 360 mm
Material: Aluminium
Pitch diameter D mk: 125 mm
for: Pipe 2x60
assets/Artikelbild/10.07.13.00007_01.jpg
New
SXT-RF-CL-D-160-40
10.07.13.00007
Robot-Flange with tube clamps for round toolings
Shape: Double
Length L: 460 mm
Width B: 360 mm
Material: Aluminium
Pitch diameter D mk: 160 mm
for: Pipe 2x40
assets/Artikelbild/10.07.13.00009_01.jpg
New
SXT-RF-CL-D-160-60
10.07.13.00009
Robot-Flange with tube clamps for round toolings
Shape: Double
Length L: 460 mm
Width B: 360 mm
Material: Aluminium
Pitch diameter D mk: 160 mm
for: Pipe 2x60