Truss Connectors (Geared) SXT-TC

  • Modular pipe clamp assembly with gearing for connecting holders and vacuum components to pipe tooling grippers for flexibly adjustable lightweight construction
  • Wide range of uses for numerous applications with a minimum number of different components with gearing
  • Suitable for all common tooling and quick-change systems for press shops and car body construction

Our Highlights...

  • Precise and high-strength tube clamp assembly with gearing in lightweight construction
  • Slimline and simple portfolio
  • Flexible angle adjustment with 10° pitch

Your Benefits...

  • For highly dynamic processes with maximum output thanks to positive locking between components
  • Low storage requirements, simple construction of a large number of configurable assemblies
  • Compatible with common tooling systems, flexible solution for a wide range of applications
 

Individual items in the product family Truss Connectors (Geared) SXT-TC

 

assets/Artikelbild/10.07.13.00157_04.jpg
New
SXT-TC-F2-0-M2
10.07.13.00157
Cross beam connect. f. swivel arms, for connection to pipe tooling, with gear bracket
Connection 1: SXT-CON-GB-F-D25
Connection 2: SXT-CON-GB-M-D25
Angle: 0 °
assets/Artikelbild/10.07.13.00155_03.jpg
New
SXT-TC-F2-0-M4
10.07.13.00155
Cross beam connect. f. swivel arms, for connection to pipe tooling, with gear bracket
Connection 1: SXT-CON-GB-F-D25
Connection 2: SXT-CON-GB-M-D40
Angle: 0 °
assets/Artikelbild/10.07.13.00156_06.jpg
New
SXT-TC-F2-0-C4
10.07.13.00156
Cross beam connect. f. swivel arms, for connection to pipe tooling, with gear bracket
Connection 1: SXT-CON-GB-F-D25
Connection 2: SXT-CON-GB-MO-D40
Angle: 0 °
assets/Artikelbild/10.07.13.00168_04.jpg
New
SXT-TC-F4-0-M4
10.07.13.00168
Cross beam connect. f. swivel arms, for connection to pipe tooling, with gear bracket
Connection 1: SXT-CON-GB-F-D40
Connection 2: SXT-CON-GB-M-D40
Angle: 0 °
assets/Artikelbild/10.07.13.00169_07.jpg
New
SXT-TC-F4-0-C4
10.07.13.00169
Cross beam connect. f. swivel arms, for connection to pipe tooling, with gear bracket
Connection 1: SXT-CON-GB-F-D40
Connection 2: SXT-CON-GB-MO-D40
Angle: 0 °
New
SXT-TC-F1IN-0-MA5
10.07.13.00192
Cross beam connect. f. swivel arms, for connection to pipe tooling, with gear bracket
Connection 1: SXT-CON-GB-F-1IN
Connection 2: SXT-CON-GB-M-A5
Angle: 0 °