Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Aluminium profile for construction of vacuum-gripping systems
Width B | 80 mm |
Height H | 40 mm |
Length max. | 6,000 mm |
Form | with 2 T-slots |
Material | Al Mg Si 0.5 F22 |
Attribute | Value |
---|---|
B | 80 mm |
B1 | 24 mm |
B2 | 14.30 mm |
B3 | 5.20 mm |
d | 4.60 mm |
H | 40 mm |
H1 | 20.50 mm |
H2 | 10 mm |
s | 4 mm |
Length (max.) | 6000 mm |
Attribute | Value |
---|---|
Area | 12.10 cm² |
Resistance moment Wx | 14 cm3 |
Resistance moment Wy | 19.30 cm3 |
Area moment lx | 28.10 cm4 |
Area moment ly | 77.20 cm4 |
Warping max. | 0.80 mm/m |
Material | Al Mg Si 0.5 F22 |
Mass | 3.30 kg/m |
Product family | MO-PROF |
Ordering information: MO-PROF 80x40 2TN AL-1
Mounting profile MO-PROF is delivered in the desired length.
Available accessories: sealing plate, sealing frame, section connector, mounting bracket, sliding block, drilling jig, self-cutting lens head screws