Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Aluminium profile for construction of vacuum-gripping systems
Width B | 40 mm |
Length max. | 6,000 mm |
Form | with 1 T-slot |
Material | Al Mg Si 0.5 F22 |
Attribute | Value |
---|---|
B | 40 mm |
B1 | 20 mm |
B3 | 5.20 mm |
d | 4.60 mm |
H1 | 20.50 mm |
H2 | 10 mm |
Length (max.) | 6000 mm |
Attribute | Value |
---|---|
Area | 9.10 cm² |
Resistance moment Wx | 6.90 cm3 |
Resistance moment Wy | 9.60 cm3 |
Area moment lx | 13.70 cm4 |
Area moment ly | 17 cm4 |
Warping max. | 0.80 mm/m |
Material | Al Mg Si 0.5 F22 |
Mass | 2.50 kg/m |
Product family | MO-PROF |
Ordering information: MO-PROF 40 1TN AL-1
Mounting profile MO-PROF is delivered in the desired length.
Available accessories: sealing plate, sealing frame, section connector, mounting bracket, sliding block, drilling jig, self-cutting lens head screws