Spring plunger

Spring plungers are very versatile components. Amongst other things, they compensate for excessively long strokes of the handling system and workpieces of varying heights and place the suction pad softly on the workpiece surface, thus avoiding damage t
 
 

Spring Plungers FSTE

  • Connection: M3, M5, G1/8” to G1/2”
  • Stroke: 5 to 90 mm
  • Integrated vacuum feed

Spring Plungers FSTIm

  • Modular suction cup connection
  • Stroke: 5 to 20 mm
  • Internal damping spring
  • With / without anti-rotation guard

Spring Plungers FSTE-HD

  • Connection: G1/8” to G1/2”
  • Stroke: 15 to 90 mm
  • Heavy duty
  • Integrated vacuum feed

Spring Plungers FSTE-HDB

  • Connection: G1/8” to G1/2”
  • Stroke: 15 to 120 mm
  • Heavy duty, with smooth running anti-rotation guard
  • Integrated vacuum feed

Spring Plungers FSTA

  • Connection: G1/4” and G1/2”
  • Stroke: 25 to 90 mm
  • Integrated vacuum feed

Spring Plungers FSTA-HD

  • Connection: G1/4" to G1/2"
  • Stroke: 25 to 90 mm
  • Version Heavy Duty
  • Integrated vacuum feed

Spring Plungers FSTI

  • Connection: G1/4” and G3/8”
  • Stroke: 10 to 50 mm
  • Internal damping spring
  • Integrated vacuum feed

Spring Plungers FSTF

  • Connection: G1/2"
  • Stroke: 50 mm
  • Variable mounting facility
  • Integrated vacuum feed

Spring Plungers FST-LOCK-HD

  • Connection: G3/8", G1/4" and M10
  • Stroke: 50 and 100 mm
  • Version Heavy Duty with lockable push rod
  • Integrated vacuum feed