Spring Plungers FST-LOCK-HD

  • Spring plunger for careful handling of flexible 3D components as well as for regular product changes
  • Highly responsive, lockable design for safe and reliable operation even in harsh usage conditions
  • Spring plunger with damping spring and special sliding bearings for handling of workpieces with differing heights, such as curved metal sheets, etc.
  • Handling of sensitive workpieces (such as sheets of glass) without additional control functions to prevent damage, since the plunger ensures soft placement
  • For handling tasks with very dynamic motion and short cycle times

Our Highlights...

  • Infinitely lockable plunger stroke
  • Position is safely maintained in the event of a power failure
  • Block protector for damping spring
  • High-quality slide bearing, highly responsive design
  • Suction cup connections with external and internal threads

Your Benefits...

  • Maximum flexibility for a wide range of applications
  • Safe handling in the event of pressure loss
  • Gentle on the spring for long service life
  • For demanding applications, short cycle times
  • Wide range of suction cups available
 

Individual items in the product family Spring Plungers FST-LOCK-HD

 

FST-LOCK-HD G1/4-AG 100 NC AB
10.01.02.01629
Spring plunger with damping and height compensation, Heavy-Duty
Suction cup connection: G1/4"-M
Spring stroke Z: 100 mm
Shape: closed without pressure
Shape: anti-Block
Vacuum connection: G1/8"-F
Mounting connection: M30x1.5-M
Compressed-air connection: G1/8"-F
FST-LOCK-HD G3/8-AG 100 NC AB
10.01.02.01633
Spring plunger with damping and height compensation, Heavy-Duty
Suction cup connection: G3/8"-M
Spring stroke Z: 100 mm
Shape: closed without pressure
Shape: anti-Block
Vacuum connection: G1/8"-F
Mounting connection: M30x1.5-M
Compressed-air connection: G1/8"-F
FST-LOCK-HD G1/4-AG 50 NC AB
10.01.02.01535
Spring plunger with damping and height compensation, Heavy-Duty
Suction cup connection: G1/4"-M
Spring stroke Z: 50 mm
Shape: closed without pressure
Shape: anti-Block
Vacuum connection: G1/8"-F
Mounting connection: M30x1.5-M
Compressed-air connection: G1/8"-F
FST-LOCK-HD G3/8-AG 50 NC AB
10.01.02.01628
Spring plunger with damping and height compensation, Heavy-Duty
Suction cup connection: G3/8"-M
Spring stroke Z: 50 mm
Shape: closed without pressure
Shape: anti-Block
Vacuum connection: G1/8"-F
Mounting connection: M30x1.5-M
Compressed-air connection: G1/8"-F