Spring Plungers FSTA-HD

  • Spring plunger with two damping springs and special sliding bearings for handling of workpieces with differing heights, such as curved metal sheets, etc.
  • Handling of sensitive workpieces (such as sheets of glass) without additional control functions to prevent damage, since the plunger ensures soft placement
  • For use under rough operating conditions
  • For handling tasks with very dynamic motion and short cycle times

Our Highlights...

  • Spring plunger with high quality sliding bearings and specially machined plunger rod
  • Spring plunger with two damping springs, optionally available with anti-rotation guard
  • Wide range of different connection threads and stroke lengths

Your Benefits...

  • Maintenance free, with extremely long operating lifetime; suitable for short cycle times
  • Guarantees soft placement on easily damaged workpieces. Absorbs shocks and vibration. Prevents excessively long strokes
  • Available for a wide range of applications and for all suction cups of the standard range
 

Individual items in the product family Spring Plungers FSTA-HD

 

  1. 1
  2. 2
FSTA-HD G1/2-AG 25
10.01.02.00779
Spring plunger with both-way damping and height compensation, heavy-duty
Suction cup connection: G1/2"-M
Vacuum connection: G3/8"-F
Spring stroke Z: 25 mm
FSTA-HD G1/2-AG 25 VG
10.01.02.00889
Spring plunger with both-way damping and height compensation, heavy-duty
Suction cup connection: G1/2"-M
Vacuum connection: G3/8"-F
Spring stroke Z: 25 mm
Shape: With rotation lock
FSTA-HD G1/2-AG 50
10.01.02.00780
Spring plunger with both-way damping and height compensation, heavy-duty
Suction cup connection: G1/2"-M
Vacuum connection: G3/8"-F
Spring stroke Z: 50 mm
FSTA-HD G1/2-AG 50 VG
10.01.02.00890
Spring plunger with both-way damping and height compensation, heavy-duty
Suction cup connection: G1/2"-M
Vacuum connection: G3/8"-F
Spring stroke Z: 50 mm
Shape: With rotation lock
FSTA-HD G1/2-AG 90
10.01.02.00781
Spring plunger with both-way damping and height compensation, heavy-duty
Suction cup connection: G1/2"-M
Vacuum connection: G3/8"-F
Spring stroke Z: 90 mm
FSTA-HD G1/2-AG 90 VG
10.01.02.00891
Spring plunger with both-way damping and height compensation, heavy-duty
Suction cup connection: G1/2"-M
Vacuum connection: G3/8"-F
Spring stroke Z: 90 mm
Shape: With rotation lock

  1. 1
  2. 2