Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Spring plunger with both-way damping and height compensation
Suction cup connection | G1/2"-M |
Vacuum connection | G3/8"-F |
Spring stroke Z | 50 mm |
Attribute | Value |
---|---|
G1 | G3/8"-F |
G2 | G1/2"-M |
G3 | M30x1.5-M |
H | 176.50 mm |
H2 | 72.50 mm |
LG1 | 12 mm |
LG2 | 10.50 mm |
LG3 | 55 mm |
SW1 | 36 mm |
SW2 | 24 mm |
SW3 | 24 mm |
Z (Stroke) | 50 mm |
Attribute | Value |
---|---|
Spring rate | 1.81 N/mm |
Spring pretension | 3.95 N |
Spring force, center | 49.20 N |
Vertical load | 4900 N |
Horizontal load | 1200 N |
Weight | 539 g |
Operating temperature | 0 ... 80 °C |
Product family | FSTA |
Ordering information: FSTA G1/2-AG 50
Spring plunger FSTA is delivered as a ready-to-connect product.