Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Compressed-air hose
External diameter D | 12 mm |
Internal diameter d | 9 mm |
Length max. | 100 m |
Material hose | PE |
Pressure range (operating pressure) | bar |
Operating temperature | °C |
Attribute | Value |
---|---|
d | 9 mm |
D | 12 mm |
Attribute | Value |
---|---|
Hose type | 12-9 |
Pressure range (operating pressure) | bar |
Operating temperature | °C |
Length max. | 100 m |
Weight/Meter | 457 g/m |
Weight/Meter | 0.46 kg/m |
Material hose | PE |
Product family | VSL |
Ordering information: VSL 12-9 PE BL
Vacuum/compressed air hose VSL is delivered in the desired length.
Available accessories: hose clamp