Spring Plungers FSTA

  • Spring plunger with two damping springs for handling of workpieces with differing heights, such as curved metal sheets, etc.
  • Handling of sensitive workpieces (such as sheets of glass) without additional control functions to prevent damage, since the plunger ensures soft placement

Our Highlights...

  • Spring plunger with two damping springs
  • Upper damping spring with high spring rate

Your Benefits...

  • Soft placement of the suction cup on easily damaged workpieces; good compensation for varying workpiece heights
  • Prevention of excessive stroke lengths; uniform load distribution
 

Individual items in the product family Spring Plungers FSTA

 

FSTA G1/2-AG 90
10.01.02.00579
Spring plunger with both-way damping and height compensation
Suction cup connection: G1/2"-M
Vacuum connection: G3/8"-F
Spring stroke Z: 90 mm
FSTA G1/2-AG 50
10.01.02.00578
Spring plunger with both-way damping and height compensation
Suction cup connection: G1/2"-M
Vacuum connection: G3/8"-F
Spring stroke Z: 50 mm
FSTA G1/2-AG 25
10.01.02.00577
Spring plunger with both-way damping and height compensation
Suction cup connection: G1/2"-M
Vacuum connection: G3/8"-F
Spring stroke Z: 25 mm
FSTA G1/4-AG 50
10.01.02.00573
Spring plunger with both-way damping and height compensation
Suction cup connection: G1/4"-M
Vacuum connection: G1/8"-F
Spring stroke Z: 50 mm
FSTA G1/4-AG 25
10.01.02.00572
Spring plunger with both-way damping and height compensation
Suction cup connection: G1/4"-M
Vacuum connection: G1/8"-F
Spring stroke Z: 25 mm